Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
INDA
Mirrors
MIRROR WITH LIGHTS
LISSA+ MX - Mirror with painted aluminium frame. Glass thickness 4 mm.
INDA
Mirrors
MIRROR WITH LIGHTS
LISSA+ MX - Mirror with painted aluminium frame. Glass thickness 4 mm.
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
S761300NS
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Lod destination
LODDEST
LOD Level
LODLEVEL
Code
CODE
Frame finish
MAT2
Width
WIDTH [cm]
Antifog
RA
Brand description
BRANDDESC
Article number
ARTNUM
Very short description 1
SDESCR1
Very short description 2
SDESCR2
Article description
ARTDESC
International code
INTERCODE
Article type
ARTTYPE
State
STATE
Variant characteristics
VARCHAR
Height
HEIGHT [cm]
1
Architecture
350
S761300NS
Brushed stainless
40
No
Inda
S761300NS
INDA Sp.arr.ret.c/luce S761300NS
LISSA+ MX 40xH85xP11.5 Brushed stainless
INDA Sp.arr.ret.c/luce S761300NS - LISSA+ MX 40xH85xP11.5 Brushed stainless
EAN-13:8050166221643
Standard article
Current
0
85
Menampilkan tampilan terkompresi (1 produk yang dapat dikonfigurasi)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
INDA
- LISSA+ MX
Order number
S761300NS
Shorttext
Mirror with painted aluminium frame. Glass thickness 4 mm.
Perubahan terakhir
06.05.2025 13:40:00
Unit
Kata kunci
Aluminium
Glass thickness
LIGHTING
MIRRORS
mirror
painted
Klasifikasi
By Categories
Architecture Architecture
CNS
CNSERPBASE Object Properties
OmniClass 2006
23-80_70_11 23-80 70 11 Luminaries for Internal Lighting